Product Specifications
Material
Steel
Finish
Plain
Weight of Item (g)
8.5
Length or Depth of Item when closed (mm)
5.6
Length or Depth of Item when closed (in)
0.25
Length or Depth of Item when open (mm)
5.6
Length or Depth of Item when open (in)
0.25
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
45
Width of Item (in)
1.8125
Sealed
Y
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 Self Tapping Panhead
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files