ITEM NO. | HK-CH35-SL |
Dimensions | 79 × 60 × 32.5 mm |
Load Capacity (kgf) | 10 |
Load Capacity (N) | 98 |
Soft Closing | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 79 mm | 47.1 g |
Components
Component | Material | Finish |
Body | Aluminum Alloy (ADC) | Enamel Finish/Silver |
Arm | Aluminum Alloy (ADC) | Enamel Finish/Silver |
Cover | POM | |
Bumper | PUR | Clear |
Spacer | PA | Black |