ITEM NO. | HK-FH30-PB |
Weight | 23 g |
Dimensions | 25 × 35 × 30 mm |
Load Capacity (kgf) | 10 |
Load Capacity (N) | 98 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
35 mm | 25 mm | 30 mm | 22 g |
Components
Component | Material | Finish |
• Included screws have the same finish as he bottom
• Flat bottomed hook
ITEM NO. | HK-FH30-PB |
Weight | 23 g |
Dimensions | 25 × 35 × 30 mm |
Load Capacity (kgf) | 10 |
Load Capacity (N) | 98 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
35 mm | 25 mm | 30 mm | 22 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)