STF-C64ACORNER FASTENER WITH LOCK

Specs
ITEM NO.STF-C64A
Weight 66.5 g
Dimensions 64 × 39.5 × 59 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
64 mm 39.5 mm 59 mm 66.5 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads