LIN-X450-L1740

CONNECTING BAR L=1740MM - LIN-X450-L1740

Product Specifications
Material
Steel, Aluminum
Finish
Nickel, Anodized
Weight of Item (g)
1338
Length or Depth of Item when closed (mm)
9.6
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
1740
Height of Item (in)
68.5625
Width of Item (mm)
59
Width of Item (in)
2.375
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Locking nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ROD LENGTH 1740MM - LIN-X60-L1740

$230.00
CONNECTING BAR L=1140MM - LIN-X450-L1140

$62.00
CONNECTING BAR L=1440MM - LIN-X450-L1440

$65.00
CONNECTING BAR L=2040MM - LIN-X450-L2040

$109.00
CONNECTING BAR L=540MM - LIN-X450-L540

$36.00