Product Description
- High torque and wide opening angle (13°) type of HG-TU
- Installation on the back side of the door for clean appearance
- Can be used horizontally or vertically
Product Specifications
Material
304 Stainless Steel
Finish
Barrel Polished
Weight of Item (g)
88
Length or Depth of Item when closed (mm)
64
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
50
Width of Item (in)
2
Holes
4
Adjustable
N
Max. Opening Angle (?)
130
Max. Opening Angle (degree)
130
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files