ITEM NO. | HES-3030BR/SC |
Weight | 1030 g |
Dimensions | 30 × 45 × 190 mm |
Holes | 8 |
Knuckles | 8 |
Load Capacity (kg/pair) | 50/3pcs |
Load Capacity (lbs/pair) | 110/3pcs |
Max. Door Height (inch) | 78-3/4 |
Max. Door Height (mm) | 2000 |
Max. Door Width (inch) | 35-7/16 |
Max. Door Width (mm) | 900 |
Min. Door Thickness (inch) | 01-07-2016 |
Min. Door Thickness (mm) | 36 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
74 mm | 30 mm | 190 mm | 1,030 g |
Components
Component | Material | Finish |