230-SCA/19CONCEALED HINGE DAMPER

Description

• Eliminates noise by allowing door to close softly and smoothly
• Simple installation-set in place with only one screw
• Compatible with model 230-C26/19T
• Includes installation screw. Note : 1) For use with 230-C26/19T only. 2) Please refer to the table below for the recommended number of dampers to use per door. 3) Do NOT use an impact driver to install

Specs
ITEM NO.230-SCA/19
Weight 26 g
Dimensions 24 × 83.5 × 36.5 mm
Overlay (mm)

19

Overall Length (mm) Width (mm) Height (mm) Weight (g)
83.5 mm 36.5 mm 24 mm 26 g

Components

Component Material Finish
Body Plastic (PBT) White
Damper Polyacetal Gray
CAD/BIM Files
https://sugatsuneamerica-embedded.partcommunity.com/3d-cad-models/?info=sugatsuneamerica/hinges/230-sca_9_asmtab.prj&hidePortlets=searchHeader
Videos

No videos yet!

Downloads