230-C26/0TCONCEALED HINGE

Description

CONCEALED HINGE

Applications

CONCEALED HINGE

Specs
ITEM NO.230-C26/0T
Weight 60 g
Dimensions 57 × 36.2 mm
Closing Type

Self-Closing

Cup Bore Diameter (inch)

01-03-2008

Cup Bore Diameter (mm)

35

Load Capacity (lbs/3 ea)

17.5

Load Capacity (lbs/4 ea)

24

Load Capacity (lbs/5 ea)

28.5

Load Capacity (lbs/pair)

11

Max. Door Thickness (mm)

22

Max. Opening Angle (degree)

93

Min. Door Thickness (mm)

15

Overlay

Inset

Type

Self-Closing

Overall Length (mm) Width (mm) Height (mm) Weight (g)
57 mm 36.2 mm 60 g

Components

Component Material Finish
CAD/BIM Files
https://sugatsuneamerica-embedded.partcommunity.com/3d-cad-models/?info=sugatsuneamerica/hinges/230-26_0t_asmtab.prj&hidePortlets=searchHeader
Videos

No videos yet!

Downloads