CONCEALED HINGE
230-26/19TCONCEALED HINGE
Description
• Full overlay (3/4″) steel cup hinge
• Available with or without spring loading for self-closing
• Models available for inset or full (3/4″) or half (3/8″) overlay
•
ITEM NO. | 230-26/19T |
Weight | 60 g |
Dimensions | 75 × 37 × 57 mm |
Closing Type | Free Swinging |
Cup Bore Diameter (inch) | 01-03-2008 |
Cup Bore Diameter (mm) | 35 |
Load Capacity (lbs/3 ea) | 17.5 |
Load Capacity (lbs/4 ea) | 24 |
Load Capacity (lbs/5 ea) | 28.5 |
Load Capacity (lbs/pair) | 11 |
Max. Door Thickness (mm) | 22 |
Max. Opening Angle (degree) | 105 |
Min. Door Thickness (mm) | 15 |
Overlay (mm) | 19 |
Type | Free Swinging |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
57 mm | 19.5 mm | 60 g |
Components
Component | Material | Finish |
No videos yet!