R-60

CONCEALED HINGE - R-60

Product Specifications
Material
Zinc Alloy
Finish
Satin Chrome
Weight of Item (g)
94
Length or Depth of Item when closed (mm)
13
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
37.8
Width of Item (in)
1.5
Load Capacity (kg/pr)
4
Load Capacity (lbs/pr)
8.8
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CONCEALED HINGE - HT-160V2

$16.50