H160-C34/18

CONCEALED HINGE - H160-C34/18

Product Specifications
Material
Steel
Finish
Satin Chrome
Weight of Item (g)
204.2
Length or Depth of Item when closed (mm)
88.3
Length or Depth of Item when closed (in)
3.5
Height of Item (mm)
59
Height of Item (in)
2.375
Width of Item (mm)
62
Width of Item (in)
2.5
Load Capacity (kg/pr)
9
Load Capacity (lbs/pr)
19.8
Load Capacity (kg/3 ea)
15
Load Capacity (lbs/3 ea)
22
Load Capacity (kg/4 ea)
22
Load Capacity (lbs/4 ea)
48.4
Load Capacity (kg/5 ea)
26
Load Capacity (lbs/5 ea)
57.2
Cup Bore Diameter (mm)
40
Cup Bore Diameter (in)
1.5625
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
600
Max. Door Width (in)
23.625
Max. Door Thickness (mm)
34
Max. Door Thickness (in)
1.3125
Min. Door Thickness (mm)
33
Min. Door Thickness (in)
1.3125
Max. Setback from Edge (mm)
9
Min. Setback from Edge (mm)
5
Max. Overlay (mm)
18
Max. Overlay (in)
0.6875
Min. Overlay (mm)
14
Min. Overlay (in)
0.5625
Closing Type
Self closing
Holes
2
Max. Opening Angle (?)
160
Max. Opening Angle (degree)
160
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

CONCEALED HINGE - H160-C34/0

$23.00
CONCEALED HINGE - H160-C34/23

$23.00
CONCEALED HINGE - H160-C34/28

$23.00
CONCEALED HINGE - H160-34/18

$21.00
CONCEALED HINGE - H160-34/23

$21.00