ITEM NO. | H160-34/0 |
Weight | 235 g |
Dimensions | 88 × 80 × 59 mm |
Closing Type | Free Swinging |
Cup Bore Diameter (mm) | 40 |
Load Capacity (lbs/3 ea) | 26 |
Load Capacity (lbs/4 ea) | 37 |
Load Capacity (lbs/5 ea) | 44 |
Load Capacity (lbs/pair) | 15 |
Max. Door Thickness (mm) | 36 |
Max. Opening Angle (degree) | 90 |
Min. Door Thickness (mm) | 30 |
Overlay | Inset |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
80 mm | 61.5 mm | 250 g |
Components
Component | Material | Finish |
Body | Steel | Satin Chrome |
Cup | Zinc Alloy | Satin Chrome |