HES-3038BK/PBCONCEALED HINGE

Specs
ITEM NO.HES-3038BK/PB
Weight 1360 g
Dimensions 89.5 × 43 × 190 mm
Holes

8

Knuckles

8

Load Capacity (kg/pair)

45/2pcs, 45/3pcs

Load Capacity (lbs/pair)

99/2pcs, 99/3pcs

Max. Door Height (inch)

78-3/4

Max. Door Height (mm)

2000

Max. Door Width (inch)

35-7/16

Max. Door Width (mm)

900

Min. Door Thickness (inch)

01-07-2016

Min. Door Thickness (mm)

36

Overall Length (mm) Width (mm) Height (mm) Weight (g)
89.5 mm 43 mm 190 mm 1,360 g

Components

Component Material Finish
CAD/BIM Files
https://sugatsuneamerica-embedded.qa.partcommunity.com/3d-cad-models/?info=sugatsuneamerica/hinges/hes_3038bk_asmtab.prj&hidePortlets=searchHeader
Videos

No videos yet!

Downloads