ITEM NO. | G230-C32/9T |
Weight | 60 g |
Dimensions | 81 × 43 × 41 mm |
Closing Type | Self-Closing |
Cup Bore Diameter (inch) | 01-03-2008 |
Cup Bore Diameter (mm) | 35 |
Max. Door Thickness (mm) | 6 |
Max. Opening Angle (degree) | 105 |
Min. Door Thickness (mm) | 4 |
Overlay (mm) | 9 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
43 mm | 19.5 mm | 60 g |
Components
Component | Material | Finish |
Body | Steel | |
Cup | Polyamide |