G230-32/0TCONCEALED HINGE

Specs
ITEM NO.G230-32/0T
Weight 60 g
Dimensions 86 × 43 × 41 mm
Closing Type

Free Swinging

Cup Bore Diameter (inch)

01-03-2008

Cup Bore Diameter (mm)

35

Max. Door Thickness (mm)

6

Max. Opening Angle (degree)

93

Min. Door Thickness (mm)

4

Overlay

Inset

Overall Length (mm) Width (mm) Height (mm) Weight (g)
43 mm 60 g

Components

Component Material Finish
Body Steel
Cup Polyamide
CAD/BIM Files
Videos

No videos yet!

Downloads