230-U26/0TCONCEALED HINGE

Description

• Inset steel cup hinge
• Use with touch latch for push-to-open functionality

Applications

CONCEALED HINGE

Specs
ITEM NO.230-U26/0T
Weight 60 g
Dimensions 80 × 40 × 57 mm
Closing Type

Self-Opening

Cup Bore Diameter (inch)

01-03-2008

Cup Bore Diameter (mm)

35

Max. Door Thickness (mm)

22

Max. Opening Angle (degree)

93

Min. Door Thickness (mm)

15

Overlay

Inset

Type

Self-Opening

Overall Length (mm) Width (mm) Height (mm) Weight (g)
57 mm 36.2 mm 60 g

Components

Component Material Finish
CAD/BIM Files
Videos

No videos yet!

Downloads