Product Specifications
Material
Aluminum, Steel
Finish
Plain, Nickel
Weight of Item (g)
13154
Length or Depth of Item when closed (mm)
7
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
1582.5
Height of Item (in)
62.3125
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Height (mm)
1644.65
Max. Door Height (in)
64.75
Min. Door Height (mm)
1224
Min. Door Height (in)
48.1875
Max. Door Thickness (mm)
12.7
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
50.8
Min. Door Thickness (in)
2
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files