SCC-30/SSCOMPRESSION DRAW LATCH

Description

This stainless steel compression draw latch (SCC-30/SS), also known as a tight hold draw latch, uses a pair of compression springs in its design to achieve a tighter, more secure hold than a conventional draw latch.

A compression latch does a better job of standing up to vibrations and other sources of strain, making it well-suited for portable and marine applications, as well as in residential and commercial developments where a particularly tight hold is desired.

Applications

Stainless Steel Construction

The stainless steel construction of this tight hold draw latch provides longer-lasting performance over many other materials, even in conditions of rough or harsh use, while also signaling quality and durability to the end-user. Using stainless steel hardware on a larger piece is a classic way of adding visual polish and style.

Explore Sugatsune For Your Project

Sugatsune America is an international leader in hardware solutions for construction projects and renovations. We build our products to a vision of quality, precision, and durability that focuses on delivering the end-user a long-lasting and superior experience. We manufacture over 6,000 products, and our products are well-stocked and nearly always ready to ship.

To learn more about the SCC-30/SS tight hold draw latch, contact us to speak with one of our technical experts.

Specs
ITEM NO.SCC-30/SS
Weight 32 g
Dimensions 31 × 24 × 10 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
31 mm 24 mm 10 mm 32 g

Components

Component Material Finish
Body 304 Stainless Steel Polished
Counterplate 304 Stainless Steel Polished
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads