SCCA-60

COMPRESSION DRAW LATCH - SCCA-60

Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Chromate
Weight of Item (g)
102
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
95
Width of Item (in)
3.75
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm or # 10 screw self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

COMPRESSION DRAW LATCH - SCCA-40

$5.80
COMPRESSION DRAW LATCH - STF-CP140

$33.80
COMPRESSION DRAW LATCH - SCC-TF30

$6.80
Spring Loaded Compression Draw Latch - SCC-60/SS

$15.00