Product Specifications
Material
Steel
Finish
Chromate
Weight of Item (g)
38
Length or Depth of Item when closed (mm)
13
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
66
Width of Item (in)
2.625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm or # 4 screw self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files