ITEM NO. | CSD-10-TV-H-BL |
Weight | 130 g |
Dimensions | 151 × 19 × 89 mm |
Compatible Hinge Types | Piano/Butt/Drop |
Door Max. Torque (kg-cm) | 40.8 |
Door Max. Torque (lb-in) | 35.4 |
Door Min. Torque (kg-cm) | 30.6 |
Door Min. Torque (lb-in) | 26.6 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
22 mm | 130 g |
Components
Component | Material | Finish |
Arm | Steel | Nickel |