ITEM NO. | CSD-10-TV-M-WT |
Weight | 130 g |
Dimensions | 151 × 19 × 89 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
22 mm | 130 g |
Components
Component | Material | Finish |
Arm | Steel | Nickel |
• Soft-down stay for (DOWNWARD-OPENING FLAP DOORS) used with piano, butt, or drop hinge (SDH-001, SDH-P, P.238)
• Easy to install by aligning the body to the edge of a cabinet
• Designed for smaller cabinet doors in media centers or TV consoles
• Opening speed adjustable. The adjustment screw located on back for clean appearance
• Easy to close
• Holds lid in closed position
• Torque Calculation:Torque = Door Height × 1/2 × Door Weight L-Type (Light Duty): 10.2~20.4 kg·cm (8.8~17.7 lbs·in) M-Type (Medium Duty): 20.4~30.6 kg·cm (17.7~26.6 lbs·in) H-Type (Heavy Duty): 30.6~40.8 kg·cm (26.6~35.4 lbs·in)
ITEM NO. | CSD-10-TV-M-WT |
Weight | 130 g |
Dimensions | 151 × 19 × 89 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
22 mm | 130 g |
Component | Material | Finish |
Arm | Steel | Nickel |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)