ITEM NO. | BTK-UB120UM |
Weight | 230 g |
Dimensions | 238.5 × 20 × 119.5 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
238.5 mm | 20 mm | 119.5 mm | 230 g |
Components
Component | Material | Finish |
Bracket Body | Steel | Umber |
Reinforcing Rubber | EPDM |