ITEM NO. | HG-VH8-CL/BL |
Weight | 17 g |
Dimensions | 50 × 12.5 mm |
Damper Torque (kgf-cm) | 0.16 To 0.64 |
Damper Torque (lbs-in) | 0.14 To 0.56 |
Holes | 4 |
Knuckles | 3 |
Max. Opening Angle (degree) | 270 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 12.5 mm | 36 mm |
Components
Component | Material | Finish |