HG-VH8-CL/WT

COMBINATION HINGE - HG-VH8-CL/WT

Product Description
  • Hinges for light weight lids & doors
  • Various motions in same hinge case
  • Flexible combination
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
18
Length or Depth of Item when open (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
12.5
Height of Item (in)
0.5
Width of Item (mm)
50
Width of Item (in)
2
Knuckles
3
Holes
4
Adjustable
Y
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #6 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

COMBINATION HINGE - HG-VH8-CL/BL

$14.70
COMBINATION HINGE - HG-VH8-D3/WT

$13.70
COMBINATION HINGE - HG-VH8-T15/WT

$16.80
COMBINATION HINGE - HG-VH8-T35/WT

$17.00
COMBINATION HINGE - HG-VH8-OP/WT

$14.70