ITEM NO. | PXB-QL05-111-BL |
Weight | 160 g |
Dimensions | 63 × 48 × 51 mm |
Load Capacity (kgf) | 10.2 |
Load Capacity (N) | 100 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
63 mm | 48 mm | 51 mm | 160 g |
Components
Component | Material | Finish |
Base | Zinc Alloy (ZDC) | Trivalent Chromate Finish |
Base Cover | Zinc Alloy (ZDC) | Chromate Finish/Matte Black |
Arm | Zinc Alloy (ZDC) | Chromate Finish/Matte Black |
Ball | Zinc Alloy (ZDC) | Chromate Finish/Matte Black |
Hexagon Socket Set Screws | Steel | Trivalent Chromate Finish |
Cross-Recessed Flat Head Screws | Steel | Trivalent Chromate Finish |