ITEM NO. | PXB-LE05-111-TN |
Weight | 267 g |
Dimensions | 66 × 45.5 × 45.5 mm |
Load Capacity (kgf) | 11 |
Load Capacity (lbs) | 25 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
66 mm | 45.5 mm | 45.5 mm | 267 g |
Components
Component | Material | Finish |
Head | ZDC | Tan |
Body | ZDC | Tan |
Screw | 304 Stainless Steel | Tan |
Pin | 316 Stainless Steel | Tan |