ITEM NO. | HK-CM40-BRD |
Weight | 24 g |
Dimensions | 48 × 57 × 45 mm |
Load Capacity (kgf) | 8 |
Load Capacity (N) | 78 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
57 mm | 48 mm | 45 mm | 24 g |
Components
Component | Material | Finish |
• A resin hook available in a wide variety of colors
• Can be mounted on either ceilings or walls
ITEM NO. | HK-CM40-BRD |
Weight | 24 g |
Dimensions | 48 × 57 × 45 mm |
Load Capacity (kgf) | 8 |
Load Capacity (N) | 78 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
57 mm | 48 mm | 45 mm | 24 g |
Component | Material | Finish |
No videos yet!
No PDFs yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)