PXB-LE05-111-BR

COAT HOOK, BROWN - PXB-LE05-111-BR

Product Specifications
Material
Special Leather Grain Coating, Zinc Alloy
Finish
Brown
Weight of Item (g)
267
Length or Depth of Item when closed (mm)
66
Length or Depth of Item when closed (in)
2.625
Height of Item (mm)
45.5
Height of Item (in)
1.8125
Width of Item (mm)
45.5
Width of Item (in)
1.8125
Load Capacity (kg)
11.2
Load Capacity (lbs)
24.64
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 55
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

COAT HOOK, TAN - PXB-LE05-111-TN

$54.00
COAT HOOK, BLACK - PXB-LE05-111-BL

$51.00
RUBBER HOOK - PXB-GN05-111-BR

$29.00
COAT HOOK AGED BASE - PXB-AB05-111-BR

$95.80