ITEM NO. | PXB-LE05-111-BL |
Weight | 267 g |
Dimensions | 66 × 45.5 × 45.5 mm |
Load Capacity (kgf) | 11.2 |
Load Capacity (N) | 110 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
66 mm | 45.5 mm | 45.5 mm | 267 g |
Components
Component | Material | Finish |
Head | Zinc Alloy (ZDC) | Special Leather Grain Coating/Black |
Plate | Zinc Alloy (ZDC) | Chrome Plating |
Hexagon Socket Set Screw | Stainless Steel (SUS304) | |
Sharp Pins | Stainless Steel (SUS316) |