DSH-04

COAT HOOK - DSH-04

Product Description
  • Supplied with screw, and plastic expansion anchor
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
55
Length or Depth of Item when closed (mm)
42
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
34
Width of Item (in)
1.375
Load Capacity (kg)
10
Load Capacity (lbs)
22
Multi-Prong Hook
N
For Drywall
Y
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M6 Hanger Bolt
Fasteners Type
Screw, Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products