ITEM NO. | H230-26/26T |
Weight | 78.5 g |
Dimensions | 79 × 43 × 62 mm |
Closing Type | Free Swinging |
Cup Bore Diameter (inch) | 01-09-2016 |
Cup Bore Diameter (mm) | 40 |
Load Capacity (lbs/3 ea) | 22 |
Load Capacity (lbs/4 ea) | 33 |
Load Capacity (lbs/5 ea) | 40 |
Load Capacity (lbs/pair) | 13 |
Max. Door Thickness (mm) | 34 |
Max. Opening Angle (degree) | 100 |
Min. Door Thickness (mm) | 18 |
Overlay (mm) | 26 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
62 mm | 19.5 mm | 60 g |
Components
Component | Material | Finish |