ITEM NO. | SDR-A-6056 |
Door Max. Weight (kg) | 125 |
Door Max. Weight (lbs) | 275 |
Door Min. Thickness (Inch) | 01-03-2008 |
Door Min. Thickness (mm) | 35 |
Door Min. Width (inch) | 19-11-2016 |
Door Min. Width (mm) | 500 |
Roller/Bracket Type | Top Recessed Mount, Top Surface Mount |
Track Installation Type | Ceiling Mount |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |