ITEM NO. | MH-P120 |
Weight | 34 g |
Dimensions | 120 × 20 × 48.9 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 16.7 |
Bar Shape | Rectangle |
CC Length (Inch) | 3-15/16 |
CC Length (mm) | 100 |
Internal Height (mm) | 40 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
120 mm | 20 mm | 48.9 mm | 34 g |
Components
Component | Material | Finish |