HG-CV127/R

LIFT-OFF HINGE - HG-CV127/R

Product Description
  • For clean room use
  • Hinges separate for maintenance and cleaning
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
388
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
125
Height of Item (in)
4.9375
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg/pr)
100
Load Capacity (lbs/pr)
220
Max. Door Height (mm)
2000
Max. Door Height (in)
78.75
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Knuckles
2
Holes
10
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LIFT-OFF HINGE - HG-CV127/L

$313.00
LIFT-OFF TORQUE HINGE - HG-KNT7R

$30.50
ALUMINUM LIFT-OFF HINGE - AS-HG-AL-NL3040

$26.50
ALUMINUM LIFT-OFF HINGE - AS-HG-AL-NR3020

$25.50
ALUMINUM LIFT-OFF HINGE - AS-HG-AL-NR3040

$26.50