HG-P100

CLEAN ROOM HINGES - HG-P100

Product Description
  • Translucent leaves with titanium alloy pin for strength.
Product Specifications
Material
PVC
Finish
Clear
Weight of Item (g)
74
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
80
Width of Item (in)
3.1875
Load Capacity (kg/pr)
10
Load Capacity (lbs/pr)
22
Knuckles
5
Holes
6
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

CLEAN ROOM HINGE - HG-CV65NL

$35.00
CLEAN ROOM HINGE - HG-CV65NR

$35.00
Image coming soon

$0.00