ITEM NO. | HG-CV65NL |
Weight | 49 g |
Dimensions | 16 × 60 × 65 mm |
Holes | 4 |
Knuckles | 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 14 mm | 65 mm | 49 g |
Components
Component | Material | Finish |
Body | Aluminum | Anodized |
Bushing | Polyacetal | White |
Hinge Pin | Stainless Steel (303) | Plain |