Product Specifications
Material
304 Stainless Steel
Finish
Mirror, White
Weight of Item (g)
248
Length or Depth of Item when closed (mm)
140
Length or Depth of Item when closed (in)
5.5625
Height of Item (mm)
27
Height of Item (in)
1.125
Width of Item (mm)
53
Width of Item (in)
2.125
Load Capacity (kg)
330
Load Capacity (lbs)
727
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files