RD-45/CRROUND EDGE PULL

Description

Contemporary, utilitarian round edge pull for furniture and cabinetry.

Specs
ITEM NO.RD-45/CR
Weight 22 g
Dimensions 45 × 8 × 19 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
45 mm 8 mm 19 mm 22 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads