GLA-12/CR

CHROME PLATED KNOB - GLA-12/CR

Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
14
Length or Depth of Item when closed (mm)
22.5
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
12
Width of Item (in)
0.5
Diameter (mm)
12
Diameter (in)
.5
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

CHROME PLATED KNOB - GLA-16/CR

$10.70
CHROME PLATED KNOB - GLA-20/CR

$14.30
CHROME PLATED KNOB - MKZ-L/CR

$6.50
CHROME PLATED KNOB - MKZ-S/CR

$5.90
NICKEL PLATED BRASS KNOB - GLA-12/SN

$7.10