ITEM NO. | GH-34/0/CR-P |
Weight | 23.5 g |
Dimensions | 21 × 32 × 38.5 mm |
Holes | 2 |
Knuckles | 3 |
Load Capacity (kg/pair) | 4 |
Load Capacity (lbs/pair) | 8.8 |
Max. Door Height (inch) | 27-09-2016 |
Max. Door Height (mm) | 700 |
Max. Door Thickness (mm) | 6 |
Max. Door Width (inch) | 17-03-2004 |
Max. Door Width (mm) | 450 |
Min. Door Thickness (mm) | 4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
32 mm | 21 mm | 38.5 mm | 23.5 g |
Components
Component | Material | Finish |
Body | Steel | Chrome |
Plate | Brass | Chrome |
Washer | PVC | Clear |
Screw | Steel | Nickel |