ITEM NO. | SMH-30/CR |
Weight | 45 g |
Dimensions | 70 × 8 × 30 mm |
Holes | 6 |
Load Capacity (kg/pair) | 4 |
Load Capacity (lbs/pair) | 8.8 |
Max. Door Height (inch) | 27/09/2016 |
Max. Door Height (mm) | 700 |
Max. Door Thickness (inch) | 53/64 |
Max. Door Thickness (mm) | 21 |
Max. Door Width (inch) | 17-03-2004 |
Max. Door Width (mm) | 450 |
Max. Opening Angle (degree) | 180 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
70 mm | 8 mm | 30 mm | 45 g |
Components
Component | Material | Finish |