Product Specifications
Material
Carbon
Finish
Black
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
177
Height of Item (in)
7
Width of Item (mm)
32
Width of Item (in)
1.3125
CC Length (mm)
192
CC Length (in)
7.5625
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
Hexagon Socket Set Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files