FD30-CHH-WTCENTER HINGE (RECESS MOUNT, ANGLE ADJUSTABLE W/ DETENT)
Description
• 180° opening
• Detent at 50°
ITEM NO. | FD30-CHH-WT |
Dimensions | 85 × 80 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
14.3 mm | 85 mm | 80 mm |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!