CENTER HINGE (RECESS MOUNT, ANGLE ADJUSTABLE W/ DETENT)
FD30-CHK-WTCENTER HINGE (RECESS MOUNT, ANGLE ADJUSTABLE W/ DETENT)
Description
• 180° opening
• Detent at 47°
ITEM NO. | FD30-CHK-WT |
Dimensions | 58 × 61 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
13.5 mm | 58 mm | 61 mm |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!