Product Description
- 18° opening
- Snaps in at open and closed position, ideal for folding doors
Product Specifications
Material
Zinc Alloy, Polyacetal, Polyamide
Finish
Nickel
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
18.5
Length or Depth of Item when closed (in)
0.75
Length or Depth of Item when open (in)
3
Height of Item (mm)
75
Height of Item (in)
2.375
Width of Item (mm)
60
Width of Item (in)
2.375
Knuckles
3
Holes
4
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files