ITEM NO. | AF-65 |
Weight | 1335 g |
Dimensions | 134.5 × 102 × 113.8 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
134.5 mm | 102 mm | 113.8 mm | 1,335 g |
Components
Component | Material | Finish |
Body | Steel | Chrome |
Wheel | Nylon | Black |