CT-13A

CARBIDE TIP STEP DRILL - 16.8DIA FOR PC-F1 - CT-13A

Product Specifications
Material
Steel
Finish
Plain
Weight of Item (g)
84
Length or Depth of Item when closed (mm)
85
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
19
Width of Item (mm)
19
Width of Item (in)
0.75
For Drywall
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

PANEL CLIP - SELF TAPPING FEMALE - PC-F1A

$1.40
Image coming soon

$237.20
INSTALL TOOL FOR PC-F1 - CT-03

$52.70
CARBIDE STEP DRILL 10MM FORSTNER TYPE - CT-09

$78.60