CARBIDE STEP DRILL 10MM FORSTN
ITEM NO. | CT-09 |
Weight | 34 g |
Dimensions | 70 × 9.5 × 9.5 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!